SE Range

Overview

Overview

The SE range of wastewater pumps provide the highest total efficiency on the market. Innovative technologies from Grundfos bring together intelligence, motors, hydraulics and functionality to meet the challenges of modern wastewater, maximizing the hydraulic, electrical and mechanical efficiency of your pumps.


Bringing it all together

The SE provide technologically advanced pumps for wastewater pumping. 

Designed for demanding situations, the Grundfos SE pumps show our commitment and approach to innovative technologies for the wastewater market, raising the bar and setting new standards for wastewater pump systems and solutions.

Optimum wire-to-water efficiency is ensured by the technologies that we put into our pumps and pump systems. The highest motor efficiency, the adaptive intelligence through world-class controls, the user-friendly design and functionality and the S-tube impeller ensure the best total efficiency, the lowest life cycle costs and trouble-free operation for your wastewater pump systems and solutions.

The SE range is for dry and submerged installation.


State-of-the-art hydraulics

The very nature of wastewater is challenging, with dry solids content varying over time. Similarly, water use has not remained static either. However, the demands on the wastewater pump remain the same: In addition to being as efficient as possible, it must also pump media containing large solids, rags and fibers without clogging the pump.

The SE range is available with the S-tube impeller – the only impeller on the market designed to take on these challenges. The simple and robust design of the S-tube impeller meets the requirements of today’s wastewater with varying solids content, offering world-class hydraulic efficiency without compromising free passage.


Features and benefits·  
     

  • NEMA Premium (IE3) motor components for substantial energy and cost savings
  • Intelligent adaptive controls ensure reliable operation with low energy consumption
  • Integrated analogue sensors offer complete monitoring of pump condition
  • Lifting handle designed for optimum point-of-balance and correct lifting
  • Smooth, easy-to-clean surface is extremely robust and impact-resistant
  • One cable to the pump, simplifying pump installation, commissioning and maintenance
  • Moisture-proof cable entry ensures that liquid cannot penetrate into the motor
  • Patented SmartSeal auto-coupling gasket provides a completely leak-proof connection
  • Double mechanical shaft seal ensures longer operation time with less downtime
  • Short rotor shaft reduces vibrations to protect shaft seals and bearings
  • Closed cooling system for dry installation
  • Choice of SuperVortex or S-tube impeller
  • SmartTrim allows for easy adjustment of impeller clearance for maximum pump efficiency

Benefits

  • -No compromise S-tube impeller
  • -Intelligent adaptive controls
  • -High motor efficiency
  • -Functionality that meets your needs
Literature

Literature

 

SE & SL Ranges Sales Brochure

Sales Brochure

SE & SL Ranges

Download PDF

979 KB - 5 Pages


S-Tube Sales Brochure

Sales Brochure

S-Tube

Download PDF

1.66 MB - 3 Pages


SE Range Product Flyer

Product Flyer

SE Range

Download PDF

1.87 MB - 2 Pages


S-Tube Product Flyer

Product Flyer

S-Tube

Download PDF

245 KB - 2 Pages


SE & SL Ranges Data Booklet

Data Booklet

SE & SL Ranges

Download PDF

8.25 MB - 92 Pages


SL1 & SLV Data Booklet

Data Booklet

SL1 & SLV

Download PDF

20.4 MB - 156 Pages


SE & SL Ranges Wiring Diagram

Wiring Diagram

SE & SL Ranges

Download PDF

619 KB - 6 Pages


Grundfos Technologies
No compromise

No compromise:

The S-tube impeller offers world class hydraulic efficiency without compromising free passage.


iSOLUTIONS

iSOLUTIONS

Intelligent technology adapts with precision to deliver optimal performance, energy efficiency, and reliability.


SMARTDESIGN

SMARTDESIGN

Functionality that makes installation, operation and maintenance easier and more user-friendly.


Technical Articles
Wet balancing cuts vibration up to 70% ...

Wet balancing cuts vibration up to 70% ...

Closed impellers have been around for decades, but until now, they have had issues with vibration, clogging and inefficiency in wastewater applications.


Why the time is now for the S-tube® ...

Why the time is now for the S-tube® ...

The Grundfos S-tube® impeller is designed to transport an increased volume and diversity of wastewater over longer distances while using less energy and transportation fluid.


Understanding IE3 standards and ...

Understanding IE3 standards and ...

Today no legislation enables a wastewater pump with an integrated motor to be IE3 compliant – and we want our customers to know that.


Lifecycle costs for wastewater pumps

Lifecycle costs for wastewater pumps

Lifecycle cost calculations in wastewater installations can realise huge savings over time for the wastewater company. The lifecycle costs summarise the total cost of a wastewater installation – and in this regard the pump system plays a major role.


Reliability and lower LCC

Reliability and lower LCC

A reliable pump operation is a must when dealing with wastewater and this reliability must remain at the same level year-by-year.


Improve wastewater plant reliability

Improve wastewater plant reliability ...

Modern wastewater management demands an intelligent, proactive approach. Grundfos iSOLUTIONS goes beyond the pumps alone to deliver intelligent controls and communication capabilities that help the system adapt automatically to dynamic conditions.


Service

Request Service

For service questions, warrantee information, energy audits or to schedule repair, please contact us.

Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.