Grundfos PowerAdapt

Overview

Overview

Coming Soon!

Grundfos PowerAdapt is an accessory for the Grundfos Renewable Solar Inverter (RSI), allowing you to blend DC power from renewable energy sources with AC power from the grid or generators to ensure a continuous source of energy to pump applications. PowerAdapt will always use renewable energy as its primary source, only pulling in AC power to top of application requirements when weather conditions are not ideal.

PowerAdapt helps to reduce energy costs for pump applications and can function as a backup power source for poor grid stability.

Features & Benefits:

  • Power meters on grid and gen-set
  • Phase lost protection
  • Product over temperature cut-off
  • Power-on delay timer
  • Back feed protection
  • Remote monitoring connection compatibility
  • Outdoor Enclosure Rating
  • Compatible with the complete range of Grundfos RSI
Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.