Grundfos Hydro HP

Overview

Overview

The all new Grundfos Hydro HP is a fully integrated high-pressure booster system offering a more reliable and energy-efficient solution for clean and wash applications. The system features industry-leading CR vertical multistage inline pumps, which offer superior hydraulic performance and bulletproof reliability in a space-saving footprint.

The integrated VFD control offers consistent system pressure, whether the system is used to clean with one spray wand or do a full facility washdown, all without the need for a recirculation line. A low-flow jockey pump efficiently maintains system pressure to meet low-flow cleaning demands. Additionally, with the easily serviced Grundfos Hydro HP, plants can expect to realize full ROI after the first few maintenance cycles.

EFFICIENT BY DESIGN
The combination of cascade control, integrated VFDs and pump design dramatically reduces energy use without sacrificing performance.

  • No recirculation line needed for consistent pressure
  • Integrated variable frequency drive adapts to system demands
  • Vertical multistage pumps designed for maximum efficiency

ENGINEERED FOR RELIABILITY
Our industry-leading CR pumps were engineered with reimagined features to increase reliability and decrease downtime.

  • Lower vibration minimizes wear and tear
  • State-of-the-art testing before leaving the factory
  • Single-source responsibility, with all parts designed to work together

EASY TO MAINTAIN
The most common maintenance needed is easy and pain-free, and it can be done on-site, reducing costs.

  • Shaft seal can be replaced in minutes without removing the motor
  • Rotating assembly stacking kit allows for easy replacement
  • No need to realign or rebalance the pump
Literature

Literature

 

Hydro HP Product Flyer

Product Flyer

Hydro HP

Download PDF

1.83 MB - 2 Pages


No compromise

No compromise:

The S-tube impeller offers world class hydraulic efficiency without compromising free passage.


iSOLUTIONS

iSOLUTIONS

Intelligent technology adapts with precision to deliver optimal performance, energy efficiency, and reliability.


Blueflux®

Blueflux®

Premium energy efficient motor technology that reduces service and life-cycle costs.


SMARTDESIGN

SMARTDESIGN

Functionality that makes installation, operation and maintenance easier and more user-friendly.


Service

For service questions, warrantee information, energy audits or to schedule repair, please contact us.

Request Service

For service questions, warrantee information, energy audits or to schedule repair, please contact us.

Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.