Grundfos Water Utility High Flow Skids

Overview

Overview

Grundfos Engineered Systems (GES) creates opportunities to design and manufacture custom systems when a Grundfos pre-engineered booster system cannot fit the conditions required. This further expands Grundfos footprint as a leading manufacturer in the water utility marketplace. There are no limitations on the type, size and quantity of pumps that can be packaged together.  GES packaged systems come with a multitude of options including: energy efficient pumps, valves, intelligent controllers and VFDs for your specific equipment requirements.  Specialty accessories such as chemical dosing skids, analyzers, generators, etc. may be added on the skid to create a site specific engineered solution.  These skid mounted systems may be designed for temporary/portable use and can be enclosed in a variety of fiberglass and steel options.  

The GES packages arrive pre-wired, pre-piped and pre-commissioned.  A Grundfos Engineered System will eliminate the headaches of cost over-runs and unforeseen operational problems often experienced with a component system.  Total cost and schedule are accurately determined long before installation is completed. 

Key Feature and Benefits

  • Single source of products and manufacturing provide cost confidence and schedule ease for end user
  • NSF61 compliant components and design
  • ISO 9001 manufacturing facility provides quality construction and value-added services
  • Simplified power distribution for complete single-point input power connection
  • Controlled manufacturing environment for on time delivery to site
  • Innovative designs using 3D CAD modelling and dedicated engineering effort translate into lower initial cost, longer pump life, and lower maintenance costs
  • GES team of engineering, and manufacturing experts support our customers from concept design to installation and beyond 
  • GES facility manufacturing footprint of over 240,000 sq ft with heavy crane bays for large systems
  • Pressure testing of all finished piping and components up to 300 psi as required by projectContinuity test of all 480V power wiring for proper phasing and grounding

GES provides innovative solutions for a variety of systems including :

  • Storm water Pumping Stations
  • Raw Water Intake Systems
  • High Service Pumping Systems
  • Temporary/Portable Pumping Systems

Applications

  • Water distribution
  • Water intake
  • Water treatment
  • Wastewater treatment
Literature

Literature

 

Water Utility / Municipal Grundfos Engineered Systems Brochure

Product Brochure

Water Utility / Municipal Grundfos Engineered Systems

Download PDF

726 KB - 2 Pages


High Flow Booster Stations Product Flyer

Product Flyer

High Flow Booster Stations

Download PDF

271 KB - 2 Pages


Commercial Buildings Intelligent Systems Sales Brochure

Sales Brochure

Commercial Buildings Intelligent Systems Sales Brochure

Download PDF

1.46 MB - 12 Pages


GES Water Utility Selection Guide

Selection Guide

Grundfos Engineered Systems (GES)

Download PDF

1.59 MB - 7 Pages


Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.