Municipal Well

The rises and falls in water level essentially change the specifications for a pumping system because these variations change the head. A single speed pump dimensioned to lift from the lowest water level will burn energy dollars when the level is high. A variable speed pump is on the other hand able to adjust its speed to compensate for changes in water level for the benefit of overall farm productivity. With Grundfos’ assistance, farmers will get a system that will balance intake with changing water levels and demands to ensure against dry-running, cavitation and motor failure.

CU 301 l CU 331 l Grundfos Jet Pumps (JP) l LCSE l MQ l PACO KP/KPV/KPVS l PACO LC/LF/LCS l SBA l SCALA2 l SP l SPE l SQ l SQE l SQE-NE l SQFlex l UPZC

Grundfos MQ

MQ

The Grundfos MQ is a compact, all-in-one pressure boosting system, designed for domestic water supply applications. The MQ, with it’s smart operation is both easy to install and reliable.


Literature

General Flyer
Product Guide
Installation & Operation Guide

SPE

SPE

Grundfos 4” SPE pumps are submersible well pumps for use in 4-inch and larger wells. SPE pumps are made of corrosion resistant stainless steel and are suitable for use in Environmental applications.


Literature

Optimized Operation Brochure
Installation & Operation Guide

Grundfos CU 301

CU 301

The CU 301 is a control and communication unit developed for SQE well pumps used in constant-pressure applications.


Literature

Constant Pressure Brochure
Product Guide
Installation & Operation Guide

Grundfos CU331SP Variable Frequency Drive

CU 331

The CU331SP is a constant pressure, variable frequency drive programmed with parameter settings optimized for submersible pump applications.


Literature

Constant Pressure Brochure
Product Guide
Quick Guide
Installation & Operation Guide

Grundfos Jet Pumps (JP)

Grundfos Jet Pumps (JP)

Grundfos jet pumps (JP) are reliable self-priming, single-stage centrifugal pumps. The pumps have a built-in ejector with guide vanes for optimum self-priming capabilities.


Literature
- Product Flyer
Product Guide
Quick Guide
Installation & Operation Guide

Grundfos LCSE

LCSE

The Grundfos line of LCSE, single stage, end suction, split coupled pumps with integrated motor, drive, and control serves as the industry standard in performance, quality, and durability.


Literature

Product Flyer / LCSE Spec SheetE-Pumps Brochure
LCS, LCSE Parts Guide / LCSE, VLSE Installation & Operation Guide
LFE, LCSE Installation & Operation Guide / LFE, LCSE Range Chart
LCSE Range Chart / LCSE Cross Section

PACO KP

PACO KP / KPV / KPVS

The PACO KP/KPV/KPVS split case pump is a single-stage, non-self-priming, between bearing, centrifugal volute pump. The axially split design allows easy removal of the top casing and access to the pump components (bearings, wear rings, impeller, and shaft seal) without disturbing the motor or pipe work.


Literature

KPVS Brochure / KPV Flyer / KPV Spec SheetKP Flyer / KP Spec SheetPACO KPVS / KPVS Spec Sheet
Product Guide / KP-KPV Parts Guide / KPVS Parts Guide / KP, KPV, KPVS Installation & Operations Guide / KP Cross Section / KPV Cross Section / KPVS Cross Section / KP Range Chart / KPV Range Chart

SBA

SBA

The SBA clean water submersible pump is designed for use in domestic applications and especially suitable for rainwater applications and wells.


Literature

General Flyer

SCALA2

SCALA2

SCALA2 is a fully integrated water booster pump providing perfect water pressure in all taps. SCALA2 is the perfect choice for residential buildings with up to 3 floors and 8 taps.


Literature

General Flyer
Data Sheet
Quick Guide
Installation & Operation Guide

Grundfos SP

SP

The SP pumps are made from 100% high-grade stainless steel to ensure efficient corrosion resistance and long product life in even the most demanding environments. The range is available in three grades of stainless steel.


Literature

SP Systems Brochure / SP Systems FlyerSP Product Flyer 
Databooklet / Product Guide
4" SP Installation & Operation Guide
6,8,10" SP Installation & Operation Guide

SQ

SQ

The SQ is a submersible well pump designed to fit into wells with a diameter of 3" or larger.


Literature

SQ Flyer
Product Guide
Installation & Operation Guide

Grundfos SQE Constant Pressure System

SQE

The SQE is the only constant pressure pump on the market fully equipped with built-in electronic controls which allow for advanced computer controlled performance and state of the art protection features including sophisticated diagnostics.


Literature

Constant Pressure Brochure
Product Guide
Selection Guide
Installation & Operation Guide

SQE-NE

SQE-NE

SQE-NE pumps are submersible well pumps for 3-inch and larger wells. The SQE-NE is designed using materials that are resistant to chemicals and pollutants so that they are suitable for Environmental applications.


Literature

Product Guide
Installation & Operation Guide

Grundfos SQFlex

SQFlex

The SQFlex family is an environmentally-friendly water supply system. SQFlex pumps are fitted with a permanent magnet motor which enables the efficient use of energy from a wide range of supply options.


Literature

General Flyer
Product Guide
Spec Sheet
Service Literature

Zone Control

UPZC

The UPZC series of zone controls is the ideal choice for single and multiple zone hydronic heating systems whether you are using zone pumps or low voltage, zone valves.


Literature

General Brochure