Fire Protection

Grundfos' Peerless Pump brand manufactures fire pump units, systems, and housed packaged systems. 

Thousands of Peerless Pump installations (UL, ULC or FM approved) deliver superior fire protection to facilities worldwide. For more than 80 years, Peerless Pump has been offering complete service, from engineering assistance to in-house fabrication to field start-up. Products are designed from a broad selection of pumps, drives, controls, baseplates and accessories. Pump choices include horizontal, in-line and end suction centrifugal fire pumps as well as vertical turbines.

Applications vary from small, basic electric motor units to diesel engine driven, housed, packaged systems. Standard units are designed to handle fresh water, but special materialsare available for sea water applications.

CR/CRE l Grundfos FireConnect Cloud-Based Monitoring System