Pump and Pump System Solutions for Municipal and Water Utility Applications
Grundfos supplies a full line of equipment and solutions designed specifically for municipal and water utility applications. Grundfos is at the forefront in promoting and facilitating energy efficiency and sustainable technology, ensuring that water supply and wastewater facilities meet future challenges and regulations.
The importance of clean water and the proper disposal of waste water demands the utmost in pumping reliability and performance. That's why Grundfos water pumps are an integral part of municipal pumping stations and treatment plants throughout the country and around the world.
Grundfos pump solutions are designed to the most stringent specifications and built to withstand the rigors of around-the-clock operations. Long life and low maintenance are the rule, providing municipalities with consistent and cost effective pump operation.
Grundfos and its legacy brands provide a comprehensive range of optimized solutions for the North American Water Utility industry. From raw water intake and drinking water treatment to water distribution, flood control and wastewater treatment, Grundfos is a full-line supplier of reliable products and robust service offerings for each application within the water cycle.
Grundfos has served the North American market for more than 40 years, flourishing from one small factory in Fresno, Calif., to 17 manufacturing , logistics, sales and service facilities throughout the region.
Dosing Pump
Applications: Water Distribution / Water Intake / Water Treatment / Wastewater Treatment
DID: Perfect combination of s::can’s digital sensor technology and Grundfos experience in PID controlling of dosing and disinfection processes.
DME: Grundfos DME Digital Dosing pumps combine perfect precision with user-friendliness.
DMH: Matches robust design with repeatable accuracy.
DMX: Mechanical diaphragm metering pumps.
Dosing Skid System: Systems designed to make Grundfos dosing technology available as a total package.
Dosing Tank Station: Dosing tank stations are intended for storing and dosing liquid chemicals. Many different configurations can be selected and applied flexibly to fulfil various dosing tasks.
Oxiperm Pro: Chlorine dioxide production system to purify drinking water.
SMART Digital: Intelligent dosing pumps with new drive and adjustment mechanisms represent the ideal solution for increasingly complex dosing
End Suction Pump
Applications: Water Distribution / Water Treatment
LCSE: Single stage, end suction, split coupled pumps with integrated motor, drive and control.
PACO LC/LF/LCS: High efficiency, end suction, single stage pumps.
Peerless F/C: General purpose, frame mounted, end suction pumps flexibly coupled to drivers and equipped with coupling guards.
Peerless 8175: Heavy-duty industrial paperstock slurry pumps.
Engineered Systems
Applications: Water Distribution / Water Treatment
Municipal Community Booster Station: Grundfos Engineered Systems (GES) offers comprehensive site specific engineered-to-order solutions for Water Utility / Municipal Community Booster Systems.
Non-Potable Reuse Systems: Grundfos Engineered Systems (GES) offers packaged skids to provide a multitude of non-potable pumping solutions.
Water Utility High-Flow Skids: Grundfos Engineered Systems (GES) creates opportunities to design and manufacture custom systems when a Grundfos pre-engineered booster system cannot fit the conditions required.
In-Line Pump
Applications: Water Distribution / Water Treatment
CR/CRE: The basic CR pump range can be applied in virtually any industrial solution. The CRE is a system with pump, motor and VFD.
CR-H/CRN-H/CRE-H/CRNE-H: All the benefits of the renowned Grundfos CR for an ANSI dimensional solution.
PACO VL/VLS: Extremely versatile pumps engineered to increase efficiency and reduce radial loads.
PACO VSM/VSMS: Vertical space miser featuring compact footprint and simplified installation.
Peerless PV: Specifically designed for applications in medium-duty service.
VLC/VLSC: Pumps with CUE variable frequency drive and control.
Pump Systems
Applications: Water Distribution / Water Treatment
BoosterpaQ: Fully integrated pressure-boosting system with the intelligent CU352 controller optimizing pump operation based on demand
PACOpaQ: Combines PACO-brand centrifugal pumps with Grundfos MLE motor and integrated variable frequency drive.
Peerles Fire Pump: Market-leading Peerless-brand fire pump units, systems, and housed packaged systems.
Sewage Pump
Applications: Water Treatment / Wastewater Treatment / Wastewater Transport
KPL Axial Flow: Axial-flow propeller pumps.
Morris 6100: Severe duty, abrasion-resistant, solids-handling pump.
Morris 7100: Large dry-pit, solids-handling pumps used for sewage, wastewater, raw water and light slurry applications.
S-Range: Designed for pumping raw water, unscreened raw sewage, water containing sludge and industrial effluent.
SEWER CHEWER: Wastewater and sludge grinder featuring state-of-the-art twin-shaft design.
SEG: Grinder pumps specifically designed for pumping effluent and untreated sewage.
SL Range: Combine intelligence, motors, hydraulics and functionality to maximize hydraulic, electrical and mechanical efficiency.
SMD, SMG and SFG: Prevent sedimentation and support processes in a variety of applications.
SRG: Created to handle large flows against low head.
WasteWater Connect: A cloud-based solution to optimize operation and ease expansion and repair of your wastewater network.
Yeomans 6000 Dry Pit / Chicago 2111: Dry-pit solids-handling wastewater pumps.
Yeomans 9235 Dry Pit / Chicago 2235: Dry-pit submersible solids-handling wastewater pumps.
Yeomans Series 9100: Submersible solids-handling wastewater pumps.
Split Case Pump
Applications: Water Treatment / Wastewater Treatment
PACO KP/KPV: High efficiency, end suction, single stage pumps.
Peerless AE: Single stage, double suction pumps available in 42 hydraulic configurations and 25 pump sizes.
Peerless TU/TUT: Multi-stage, single suction, horizontal pumps.
Vertical Turbine
Applications: Water Distribution / Water Intake / Wastewater Treatment
Peerless Vertical Turbine: Complete range with unrivalled reliability and engineered technology.
Controls & Monitoring
Accessories: Range of heat exchangers, expansion tanks, separators, combination valves and suction diffusers.
CIM/CIU: Enable the connection of Grundfos electronic products to standard fieldbus networks.
CU362: Advanced pump controller for wastewater pumping stations.
CUE: Frequency converter for pumps.
DIT-L/DIT-M: Ensures reliable and quick photometric measurement of up to 14 parameters in water treatment.
IO 113: Input/output interface between controllers, pumps, sensors and/or sensor board.
MP 204: Electronic motor protector designed for the protection of an asynchronous motor or a pump.
MPC Control: Control cabinet with CU 351 controller that permits monitoring and control of up to six identical pumps.
Remote Management: Secure, internet-based system for monitoring and managing pump installations.
LC 231 Level Controller: Offer a comprehensive features for control and monitoring of pumps in water and wastewater applications.
LC 241 Pump Control Panels: A thermoplastic modular panel solution offering customization according to your needs.