Industrial Pump and Pump System Solutions
Grundfos and its legacy brands provide a comprehensive range of optimized industrial pumps for the North American market.
The ability to offer one of the broadest pump lines for process and industrial applications, supported by factory-trained stocking distributors and worldwide inventories, has made Grundfos an industry leader. Available in most machinable alloys and non-metallic materials of construction, Grundfos pumps will meet your exact requirements.
We are also ready to propose innovative supply, maintenance and service packages to allow our Process Industry customers to concentrate on their core business and let the experts worry about supply, operation and maintenance of pumps.
Grundfos is a full-line supplier of reliable water pumps and robust service offerings for both process and general applications, including:
General Pumping Solution Applications
- Pressure Boosting
- Water & Wastewater Treatment
- Boiler
- Cooling & Thermal
- Washing & Cleaning
- Fire Protection
- Wastewater Transport
Process Pumping Solution Applications
- Chemicals
- Automotive
- Mining
- Oil & Gas
- Food, Beverage & Pharmaceutical
- Power
Thanks to decades of experience and our highly reliable construction materials, Grundfos fulfills every Industrial pumping requirement and exceeds demands for compact design or energy efficiency. Whether you are dealing with corrosive, toxic or abrasive process liquids, Grundfos provides a dedicated pumping solution that will keep production running smoothly day in and day out.
Grundfos has provided the North American market with Industrial pumps for more than 40 years, flourishing from one small factory in Fresno, California, to 17 manufacturing, logistics, sales and service facilities throughout the region. Today Grundfos provides comprehensive, cross-continental coverage through a number of marquee pumping solution brands, some with roots going back a century or more. Together, Grundfos, PACO, Peerless Pump, LaBour Taber and YCC provide a complete portfolio of water pumps for the North American industry market.
Industrial System Pumps
Applications: Cooling & Thermal / Pressure Boosting / Water & Wastewater Treatment
BoosterpaQ: Fully integrated pressure-boosting water pump system with controller optimizing pump operation based on demand.
PACOpaQ: Modular, customizable HVAC solutions combining centrifugal pumps, MLE motor and integrated variable frequency drive.
Peerless Fire Pumps: Peerless-brand fire protection pump units, systems, and housed packaged systems.
Industrial Engineered Systems
Applications: Cooling & Thermal / Pressure Boosting / Water & Wastewater Treatment
Packaged Pumping Systems: Fully integrated packaged pumping systems for Industrial water pump applications.
Packaged Heat Transfer Systems: Packaged units to transform water and steam into usable energy for Industrial water pump applications.
Process Cooling: Process systems manufactured with customizable construction materials for Industrial water pump applications.
Industrial Booster Pumps
Applications: Boiler / Cooling & Thermal / Washing & Cleaning / Water Supply / Water & Wastewater Treatment
BMS: Highly efficient booster modules for reverse osmosis and ultra-filtration Industrial water pump applications.
CM/CME: Horizontal multistage close-coupled pump designed for a variety of Industrial pumping solution applications.
Industrial In-Line Pumps
Applications: Boiler / Cooling & Thermal / Washing & Cleaning / Water Supply / Water & Wastewater Treatment / Fire Protection / Pressure Boosting
CR/CRE: Multi-stage pressure boosting pumps in a variety of construction materials. Can be applied to almost every Industrial application.
CRE Plus: A simplex water pump system that varies pump motor output according to demand.
CR-H, CRN-H, CRE-H, CRNE-H: Highly efficient multi-stage centrifugal pump for ANSI pumping solutions.
CRN: High-pressure water pump range suitable for Industrial applications demanding reliable and cost-efficient supply.
PACO VL / VLS: Vertical in-line water pump available in multiple construction materials engineered to increase efficiency and reduce radial loads.
PACO VSM/VSMS: Vertical space miser pumping solution featuring compact footprint and simplified installation.
Peerless PV: Peerless in-line centrifugal water pumps designed for Industrial pumping solution applications in medium-duty service.
TP/TPE: Single-stage in-line centrifugal water pumps available in cast-iron or bronze construction materials.
VLC/VLSC: Vertical in-line water pumping solutions with integrated VFD and control. Available in multiple construction materials.
Industrial Submersible Well Pumps
Applications: Water Supply / Pressure Boosting
SP: Submersible water pumps made with stainless steel construction materials and renowned for high efficiency and reliability.
Industrial Dosing Pumps
Applications: Boiler / Water & Wastewater Treatment / Washing & Cleaning / Cooling & Thermal
DID: Perfect combination of s::can’s digital sensor technology and Grundfos experience in PID controlling of dosing and disinfection processes.
DME: Digital dosing solution for pumping biocides and chemicals combining perfect precision with user-friendliness.
DMH: Hydraulic metering diaphragm pumps available in a variety of construction materials.
DMX: Mechanical metering diaphragm pumping solutions designed for a variety of Industrial process applications.
Dosing Systems: Pumping systems designed to make dosing technology available as a total package.
Oxiperm Pro: Chlorine dioxide production pump system to purify drinking water.
SMART Digital: Intelligent dosing pump solutions with new drive and adjustment mechanisms for complex dosing.
Industrial End Suction Pumps
Applications: Boiler / Cooling & Thermal / Water Supply / Water & Wastewater Treatment
LCSE: Highly efficient single stage, end suction, split coupled water pump with integrated pump motor, drive and control.
Peerless F/C: General purpose, frame mounted, end suction water pump flexibly coupled to drivers and equipped with coupling guards.
Peerless Series 8175: Heavy-duty industrial paperstock slurry pump solution.
Peerless Series 8196: Process pump solution that meets ASME and ANSI B73.1M specifications.
Peerless Series 8796: Self-priming industrial water pump solution engineered to lower operating costs.
Industrial Immersible Pumps
Applications: Water & Wastewater Treatment / Washing & Cleaning / Cooling & Thermal
MTA: Low-pressure industrial pumps specifically designed for filtering systems in the machine tool industry.
MTR-SPK-CRK-MTC: Industrial solutions for pumping cooling lubricants for machine tools, condensate transfer and similar applications.
Industrial Split Case Pumps
Applications: Boiler / Cooling & Thermal / Fire Protection / Water Supply / Water & Wastewater Treatment
Peerless AE: Single stage, double suction, horizontal split case water pump with several construction material options, including stainless steel.
Peerless TU/TUT: Multi-stage, single suction, horizontal split case pumps for pumping water and other non-abrasive fluids.
Industrial Vertical Turbine Pumps
Applications: Water & Wastewater Treatment / Fire Protection
Peerless VT: Vertical turbine pumping solution made-to-order of numerous construction material options.
Industrial Pump Controls & Monitoring
Applications: Boiler; Water & Wastewater Treatment / Washing & Cleaning / Cooling & Thermal
Accessories: Range of heat exchangers, expansion tanks, tangential air separators, combination valves, suction diffusers and hydraulic separators.
CU362: Advanced pump controller for wastewater pumping stations.
CUE: Frequency converter for Industrial water pumps.
CIM/CIU: Controller that enables the connection of Grundfos electronic water pump solutions to standard fieldbus networks.
DIT-L, DIT-M Photometer: Ensures reliable and quick photometric measurement of up to 14 parameters in water treatment.
Grundfos GO: Mobile toolbox for professional users in need of intuitive handheld pump solution control.
MP 204: Electronic motor protector designed for the protection of an asynchronous pump motor or a water pump.
MPC Control: Control cabinet with CU 351 controller that permits monitoring and control of up to six identical water pumps.
SLC/DLC: Designed for level control, monitoring, and protection of Grundfos SL water pumps.
Industrial Sewage Pumps
Applications: Water & Wastewater Treatment / Wastewater Transport
Morris Series 6100: Severe duty, abrasion-resistant, solids-handling pump solution.
Morris Series 7100: Large dry-pit, solids-handling pumps used for sewage, wastewater, raw water and light slurry Industrial applications.
S-Range Pumps: Designed for pumping raw water, unscreened raw sewage, water containing sludge and industrial effluent.
SEWER CHEWER: Wastewater and sludge grinder pump solution featuring state-of-the-art twin-shaft design.
SL - Range: Drainage, effluent and sewage pump solution.
SMD, SMG and SFG: Prevent sedimentation and support processes in treatment plants, industries, and agriculture.
SRG: Recirculstion pump solution created to handle large flows against low head.
Unilift AP: Single stage submersible wastewater pumps.
Unilift CC: Single-stage submersible drainage pump for pumping drain water and gray wastewater.
Unilift KP: Single-stage submersible drainage pump for pumping drain water and gray wastewater.
Yeomans Series 6000 / Chicago 2111 & 2110: Dry-pit solids-handling wastewater pump.
Yeomans Series 9100 / Chicago Series 2152: Submersible solids-handling wastewater pump.
Yeomans Series 9235 / Chicago Series 2235: Dry-pit submersible solids-handling wastewater pump solution.