Pump and Pump System Solutions for Groundwater & Irrigation Applications
Grundfos supplies pumping solutions for groundwater, irrigation, agriculture and livestock applications. Grundfos offers the industry’s broadest line of pumping systems to meet requirements for reducing energy costs, safeguarding water resources and keeping productivity at its best. Our pumping systems are efficient, tested for reliability and designed to work seamlessly with modern irrigation systems as well as agricultural and non-agricultural applications.
For the groundwater market, Grundfos' high-quality submersible pumps have been designed to efficiently meet the needs of every water well requirement regardless of depth and volume needs. From a simple cabin in the woods to a mega mansion with acres of lawn sprinklers, Grundfos has the ideal groundwater pump.
We are never far away from the people who need us. Our local facilitiesand partners ensure that pumps, replacement parts and expert advisors are always close at hand. Grundfos can be found in all major agricultural centers in the USA.To better serve farmers and irrigation system suppliers, Grundfos has brought in the Paco and Peerless product ranges to create a formidable line of pumping systems for irrigation. Each company has a long-standing position and experience with agricultural applications. From deep-set turbines to surface boosting operations, we have the products and expertise to meet irrigation needs going forward. Our respective heritages and contributions put us in a unique position to understand the historical needs of the market and to help farming communities meet the challenges ahead.
For eight decades, Peerless pump solutions designed for agricultural use have been at the root of our growth. The complete line of Peerless high pressure, high capacity vertical turbine, mixed flow and propeller pumps cover every need - from well water to high capacity pumping.
Through product quality and selection, combined with an extensive dealer network and warehouses conveniently located near all major agricultural markets, Grundfos and its legacy brands continue to be the suppliers of choice.
Are you a contractor? Grundfos WaterPRO is a way for us to stay in touch regarding product news, industry information, training and special events. To become a Grundfos WaterPRO, contact an Authorized Grundfos Distributor.

Submersible Well Pump & Motor
Applications: Water Distribution / Water Intake
SP: Submersible pumps renowned for high efficiency and reliability. New! High capacity 4” SP
SQ: A submersible pump designed to fit in wells three inches or larger with built in dry-run protection.
SQE: A constant pressure well pump designed to fit in wells three inches or larger with built in dry-run protection.
SQFlex: An environmentally-friendly water supply system fitted with a permanent magnet motor that enables the efficient use of energy from a wide range of supply options.
MS/MMS Motor: Submersible motors suitable for use with submersible pumps of any make.
Booster Pump & System
Applications: Water Distribution
CM/CME: Non-self-priming, horizontal, multistage, end-suction centrifugal pumps.
CMBE: A complete booster pump system with energy efficient, permanent magnet motor technology and integrated speed controller.
CMBE Twin: Compact, constant pressure pump system for water supply and commercial boosting applications.
CR/CRE: The basic CR pump range can be applied in virtually any industrial solution. The CRE is a system with pump, motor and VFD.
CRFlex: Reliable and cost efficient solar surface pump for irregular water supply in remote locations.
CR-H/CRN-H/CRE-H/CRNE-H: All the benefits of the renowned Grundfos CR for an ANSI dimensional solution.
EB End Gun Booster: Designed for center pivot applications and available in both 2 HP and 5 HP units.
Hydro MPC BoosterpaQ: Fully integrated pressure-boosting system with the intelligent CU352 controller.
Jet Pumps: Self-priming, single-stage centrifugal pumps featuring an axial suction port and a radial discharge port, as well as a built-in ejector with guide vanes for optimum self-priming properties.
SBA: This complete all-in-one booster plug- and pump unit comes with an integrated control unit.
SCALA2: The SCALA2 a fully integrated water booster pump providing perfect water pressure in all taps at all times.
Dosing Pump
Applications: Water Intake / Water Treatment
Digital Dosing: Chemical process solutions for disinfection, flocculation, pH correction and water conditioning.
DME: Grundfos DME Digital Dosing pumps combine perfect precision with user-friendliness.
DMH: Matches robust design with repeatable accuracy.
DMX: Mechanical diaphragm metering pumps.
Dosing Systems: Systems designed to make Grundfos dosing technology available as a total package.
Oxiperm Pro: Chlorine dioxide production system to purify drinking water.
End Suction Pump
Applications: Water Distribution / Water Intake
LCSE: Single stage, end suction, split coupled pumps with integrated motor, drive and control.
PACO LC/LF/LCS: High efficiency, end suction, single stage pumps.
Peerless F/C: General purpose, frame mounted, end suction pumps flexibly coupled to drivers and equipped with coupling guards.
In-Line Pump
Applications: Water Distribution / Water Intake
PACO VL/VLS: Extremely versatile pumps engineered to increase efficiency and reduce radial loads.
Peerless PV: In-Line close coupled single suction pumps, designed especially for applications in medium duty service.
TP/TPE: Single-stage, in-line centrifugal pumps with standard motors and mechanical shaft seals.
Split Case Pump
Applications: Water Distribution / Water Intake
PACO KP/KPV:Extremely versatile pumps engineered to increase efficiency and reduce radial loads.
Peerless AE: Single stage, double suction pumps available in 42 different hydraulic configurations and 25 pump sizes.
Peerless TU/TUT: Multi-stage, single suction, horizontal pumps.
Vertical Turbine
Applications: Water Distribution / Water Intake
Peerless VT: Complete range with unrivalled reliability and engineered technology.
Controls & Monitoring
Applications: Water Distribution / Water Intake / Water Treatment
CIM/CIU: Enable the connection of Grundfos electronic products to standard fieldbus networks.
CU301: An easy-to-use command-and-control computer for operating the pump in constant pressure mode.
CU331: A constant pressure control system designed for use with four-inch or larger Grundfos SP pumps and motors.
CUE: Frequency converter for pumps.
MP 204: Electronic motor protector designed for the protection of an asynchronous motor or a pump.
Grundfos GO: Mobile tool box providing intuitive handheld pump control
SA-SPM6: The SA-SPM6 submersible motor control box is designed specifically for the Grundfos MS.