Direct Sensors Solutions for Data Centers

Pumping Solutions for Data Centers

All-in-One Flow, Pressure and Temperature Sensing

Grundfos' reliable sensors can be used independently and bring reliable and accurate measurement to all areas of your data center; including CDU and chip cooling, CRAH, rack-in row cooling, immersed cooling, evaporation, and chillers.

NEW Direct Sensors features include:

  • T of ± 0.9 °F (± 0.5 °C)
  • ΔT of ± 0.54 °F (± 0.3 °C)
  • Q of ± 1% FS
  • P of 1.5% FS
  • Analog, Digi-Analog and BUS communication
Download brochure
Flow Sensors

Flow Sensors

VFS/VFS QT, VFI+T2/VFI

Accurate and affordable direct flow sensors designed for reliable operation in aqueous media due to a combination of the vortex  with the patented Silicoat® technology.

Relative Sensors

Relative Sensors

RPS, RPI+T/RPI

Transforms pressure and temperature of medium in to electrical signals to deliver accurate measurements in aqueous media.  

Differential Pressure Sensors

Differential Pressure Sensors

DPS, DPI II+T/DPI I

Direct sensors delivering reliable differential pressure, and optional temperature measurements.

Additional Sensors

Don't see what you're looking for?

Let us know and we can help you find the right solution to meet your needs. 

CBS_DataCenters_Sensors_1168 x 657

APC Case Study

APC by Schneider Electric is one of the biggest and most innovative suppliers of liquid cooling solutions in the world. In using our VFS sensors, they manage to monitor and control their systems for both flow and temperature.