Grundfos Zone Valves

Overview

Overview

Grundfos UP Zone Valves incorporate 24-VAC normally closed motorized actuator design with or without sealed end switch. All components are corrosion resistant. The high gear ratio transmission eliminates gear tooth stress, water hammer issues, and valve "bouncing" during closing.

Forged brass body is 2-way flow with high CV rating and incorporates a durable stainless steel/EPDM valve stem assembly.

Applications:

  • Specifically designed for residential and commercial applications.
  • Heating Systems:
  • Boiler/Hydronic heating
  • Radiant floor heating
  • Hydronic and fan-coil heating
  • Domestic Hot-Water Systems:
  • Solar water heating
  • Hot-water recirculation
  • Domestic hot-water heating

Features and Benefits:

  • Easy to install
  • Actuator removal button
  • Silent Close-Off Technology
  • With or without sealed end switch
  • Sealed end switch
  • Manual Open/Closed lever
  • 32 - 240F rating
  • 50% Glycol rating
  • cULus listed, NAFTA, By America Act, Plenum rated



> CONTACT A LOCAL DISTRIBUTOR





    Facebook Twitter LinkedIn Technorati

Benefits

  • Easy to install
  • Silent Close-Off Technology
  • 50 % Glycol rating
Literature

Literature

 

Zone Valve, Brochure

Product Brochure

Zone Valve Flyer

Download PDF

466 kb - 2 pages

Instruction - Grundfos UP-ZV

Instruction

Grundfos UP-ZV - Zone Valves

Download PDF

1689 kb - 40 pages

Cases

Cases

Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.