Most popular products
Buildings
Water supply
Wastewater
Buildings
Groundwater
Water supply
Wastewater
Agriculture
Industrial solutions
Service & support
Tools
VERTICAL INLINE
Type VL (Close Coupled)
Type VLS (Split Coupled)
The PACO VL/VLS series of Grundfos pumps are part of the SMART family of pump products which are better engineered to increase efficiency and reduce radial loads. SMART pumps are also designed to help reduce operating and maintenance costs.
The VL/VLS Inline pumps have proven to be extremely versatile, often exceeding the requirements for a variety of market applications, such as chilled water, condenser water, and hot water systems.
WHAT’S YOUR INSTALLATION FOOTPRINT?
When floor space is a consideration, you’ll want to go with the VL. Where many other pumps might not fit, the VL’s vertical inline mounting guarantees the smallest footprint, literally requiring no floor space.
INNOVATIVE DESIGN FOR OPTIMUM OPERATION
Grundfos pushes the limits of pump performance. The VL offers comprehensive sizes and configurations to meet your needs. It has a superior hydraulic and mechanical design, which produces higher efficiency, reduced pump noise, and longer pump life.
The VL can be fitted with a speed-control system, which significantly cuts energy use and provides a pump payback in as little as one to two years.
Applications
Features and benefits
Select an office location below.
Select an office location below.