Tank Alert®

Overview

Overview

Tank Alert® I - Description

Tank Alert® I is an asy-to-install, liquid level alarm system for indoor use. This alarm system monitors liquid levels in lifting stations, pump basins, sewage tanks, agricultural storage tanks, and other non-potable water applications.

Function
The Tank Alert® I alarm system can serve as a high- or low-level alarm depending on the float switch model used.

The alarm horn will sound when a critically high liquid level occurs. The horn can be turned off, but the warning light will remain on until the condition has been remedied.

A green "power on" light indicates power to the alarm panel.

Features

  • NEMA 1 enclosure, designed for easy installation, rated for indoor use.
  • Red "WARNING LIGHT", green "POWER ON" light, alarm "TEST" switch, and "HORN SILENCE" switch.
  • Alarm horn will sound at 86 dB at 10 ft (3 m) distance.
  • Can be used with any UL-listed/-recognized switching mechanism rated to include 1 Amp, 12 VAC load.
  • Alarm system (when installed on a separate circuit) operating even if the power to the pump fails.
  • Complete package includes standard Sensor Float® float switch with 15 ft (4.57 m) cable and mounting clamp.
    Other cable lengths are available.
  • Switching mechanism operates on low voltage and is isolated from the power line to reduce the risk of shock.
  • UL-listed.
  • CSA-certified.
  • Three-year limited warranty.

Tank Alert® 4X - Description

Tank Alert® 4X is an asy-to-install liquid level alarm system which has a NEMA 4X enclosure for indoor or outdoor use. This alarm system monitors liquid levels in lifting stations, pump basins, sewage tanks, agricultural storage tanks, and other non-potable water applications.

Function
The Tank Alert® 4X alarm system can serve as a highor low-level alarm depending on the float switch model used.

The stainless steel alarm horn will sound and the red beacon will illuminate when a critically high liquid level occurs.

Features

  • NEMA 4X enclosure rated for indoor or outdoor use.
  • Automatic alarm reset and alarm test/normal/silence switch.
  • Alarm system (when installed on separate circuit) operating even if the power to the pump fails.
  • Complete package includes standard Sensor Float® float switch with 15 ft (4.57 m) cable and mounting clamp.
    Other cable lengths are available.
  • UL/CUL-listed.
  • Three-year limited warranty.

Tank Alert® AB - Description

Tank Alert® AB is an asy-to-install liquid level alarm system with auto-reset and battery backup features for indoor use. This alarm system monitors liquid levels in lifting stations, pump basins, sewage tanks, agricultural storage tanks, and other non-potable water applications.

Function
The Tank Alert® AB alarm system can serve as a highor low-level alarm depending on the float switch model used.

The alarm horn will sound when a critically high liquid level occurs. The horn can be turned off, but the alarm light will remain on until the condition has been remedied. Once the condition is cleared, the alarm will automatically reset.

A green "POWER ON" light indicates 120 VAC primary power to the alarm. Low-battery chirp function will indicate when battery should be replaced.

Features

  • NEMA 1 enclosure, designed for easy installation, rated for indoor use.
  • Automatic alarm reset.
  • Red "ALARM" light and green "POWER ON" light, alarm "TEST" switch, and horn "SILENCE" switch.
  • Alarm horn will sound at 87 dB at 10 ft (3 m) distance.
  • Can be used with any UL-listed/-recognized switching mechanism rated to include 1 Amp, 9 VDC load.
  • If primary power fails, the alarm system will continue functioning due to battery backup feature. (Battery not included.)
  • Complete package includes standard SJE Signal- Master® float switch with 15 ft (4.57 m) cable and mounting clamp.
    Other cable lengths are available.
  • Switching mechanism operates on low voltage and is isolated from the power to the pump to reduce the risk of shock.
  • Low battery chirp.
  • Easy access battery compartment.
  • External terminal block for easy float switch installation.
  • CSA-certified.
  • UL-listed.
  • Three-year limited warranty.

 





    Facebook Twitter LinkedIn Technorati

Benefits

  • Three-year limited warranty.
  • UL-listed
Service

Request Service

For service questions, warrantee information, energy audits or to schedule repair, please contact us.

Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.