SQE-NE

Overview

Overview

SQE-NE pumps are submersible well pumps for 3-inch and larger wells. The SQE-NE is designed using materials that are resistant to chemicals and pollutants so that they are suitable for Environmental applications. SQE-NE pumps include innovative motor technology with the ability to communicate with a controller mounted at the surface to control pump operation.

Applications

SQE-NE pumps are suitable for the following applications

  • sampling
  • remedial pumping
  • withdrawal of contaminated water at

   – dumps
   – chemical depots
   – industrial sites
   – garages and filling stations

  • pumping in water treatment systems
  • pumping of industrial process water
  • water quality monitoring.

SQE-NE pumps are built for both continuous and intermittent operation.

Features and Benefits

SQE-NE pumps offer the following features:

  • dry-running protection
  • high efficiency of pump and motor
  • wear resistance
  • protection against upthrust
  • soft starting
  • overvoltage and undervoltage protection
  • overload protection
  • overtemperature protection
  • variable speed
  • electronic control and communication




    Facebook Twitter LinkedIn Technorati
Literature

Literature

 

Constant Pressure Groundwater Pumping System

Constant Pressure Groundwater Pumping ...

Sales Brochure


Service

Request Service

For service questions, warrantee information, energy audits or to schedule repair, please contact us.

Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.