SOLOLIFT2

Overview

Overview

An additional toilet or a complete bathroom in an attic or basement? This should no longer be a wish. SOLOLIFT2 makes it happen, wherever the draining of a sanitary appliance is required but no gravity drain pipe is available or possible.

SOLOLIFT2 is a unique range of compact lifting stations which collect wastewater of domestic sanitary appliances and pump the wastewater through a thin pipe to the next collecting pipe with downward slope.

SOLOLIFT2 has been engineered according to the needs of professionals – having high reliability and easy maintenance in mind. It is the most service-friendly domestic macerator on the market. Its integrated lift-out pump unit enables fast and clean maintenance and repair.

 

Applications
SOLOLIFT2 collect wastewater of domestic sanitary appliances and pump the wastewater through a small diameter pressure pipe to the next pipe with downward slope, – up to a height of 20 ft or 328 ft in distance.

The product line includes five models of compact lifting stations, covering all the needs of a family household:

SOLOLIFT2 WC-1
... collects wastewater from a toilet and one additional plumbing fixture.

SOLOLIFT2 WC-3
... collects wastewater from a toilet and three additional plumbing fixtures.

SOLOLIFT2 CWC-3
... is the extra slim variant, designed to be integrated in front-wall installations. Connects to one toilet and three additional plumbing fixtures.

SOLOLIFT2 C-3
... designed to take grey wastewater from dish washers, basins, showers, bathtubs, etc.

SOLOLIFT2 D-2
... ultra-compact design, made for dewatering showers, sinks, showers, etc.

 

Features and benefits

  • Highest reliability, thanks to a high performance cutter and motor
  • Able to handle accidently disposed of sanitary items
  • Very compact design
  • Fast, easy and clean maintenance – no need to remove the unit from installation
  • All relevant service parts dry and clean accessible – not submerged in tank
  • Pressure proof, welded tank system, leakage free in case of backwater
  • Odor-free by venting valve with charcoal filter
  • Hot water resistant up to 194 °F for 30 min.
  • Low start levels enable modern, flat shower trays
  • Height adjustable inlet connectors ease installation and replacement
  • Ready to install solution

    Facebook Twitter LinkedIn Technorati

Benefits

  • Very compact design
  • Powerful cutter and motor
  • Fast, easy and clean maintenance
Literature

Literature

 

Sololift2 Brochure

Sololift2 Brochure

Overview of Sololift2 features and benefits


Sololift2 Flyer

Sololift2 Flyer

Overview of Sololift2 features and benefits


Sololift 2 Data Booklet

Sololift2 Data Booklet

Product technical information and specs


Sololift2 - WC1/3 Installation & Operation Guide

Sololift2 - WC1/3 Installation Guide

Installation and operation information for the Sololift2 models WC1/3


Sololift2 - CWC3 Installation Guide

Sololift2 - CWC3 Installation Guide

Installation and operation information for the Sololift2 model CWC3


Sololift2 - C3 Installation Guide

Sololift2 - C3 Installation Guide

Installation and operation information for the Sololift2 model C3


Sololift2 - D2 Installation Guide

Sololift2 - D2 Installation Guide

Installation and operation information for the Sololift2 model D2


Service

Request Service

For service questions, warrantee information, energy audits or to schedule repair, please contact us.

Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.