Grundfos SLC / DLC Control Panels

Overview

Overview

The SLC and DLC pump controllers are designed for level control, monitoring, and protection of Grundfos SL pumps 1.5 to 15 HP. SLC is a one pump controller and DLC is a two pump controller.


Applications:
SLC and DLC are supplied as complete controllers. The wastewater pumps will operate via signals from level switches. The Grundfos level switches are of the non-mercury type and are available for standard and explosion proof pumps.

Features and Benefits:

Standard SLC and DLC controllers incorporate the following:

  • UL Type 4X Fiberglass Enclosure with hinged door and pad lockable
  • Alternating relay (DLC only)
  • One (1) motor contactor per pump
  • One (1) motor circuit protector per pump
  • 95 db audio alarm
  • Automatic/Manual/ Off toggle switch for each pump
  • High level alarm light
  • Pump run light for each pump
  • Pump failure light for each pump
  • Push-to-Silence Alarm button
  • Normal/Silence Audible Alarm test switch
  • Dry alarm contacts (NO/NC) for high water level, pump failure and power failure
  • Terminal blocks
  • Audio alarm, 120 VAC, with automatic reset
  • Visual alarm, 7/8” red lens, push-to-silence
  • NEMA 4X enclosure.




    Facebook Twitter LinkedIn Technorati
Literature

Literature

 

GRUNDFOS LEVEL SWITCH

GRUNDFOS LEVEL SWITCH (Product brochure)

The Grundfos level switches MS1 UL and MS1 Ex is the ideal solution to control liquid levels in pump stations with aggressive media and solids such as raw sewage. For use in municipalities, commercial and residential applications.

Grundfosliterature-5153450.pdf (542 KB)

GRUNDFOS SLC/DLC CONTROLLERS

GRUNDFOS SLC/DLC CONTROLLERS (Product brochure)

The SLC and DLC pump controllers are designed for level control, monitoring, and protection of Grundfos pumps in wastewater, water supply and drainage systems.

Grundfosliterature-5153451.pdf (710 KB)

Cases

Cases

Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.