SBA

Overview

Overview

The SBA clean water submersible pump is designed for use in domestic applications and especially suitable for rainwater applications and wells. When installed underground in a collection tank or well, noise is not an issue. The complete all-in-one plug- and pump unit comes with an integrated control unit – eliminating the need for an external pump controller. Once installed and connected, all you need to do is switch on the pump.

The SBA is an all-in-one boosting solution offering;

Noiseless operation: The SBA pump emits no noise when submerged and is therefore a noiseless alternative to non-submersible pumps.

High reliability: The SBA pump is built from composite and stainless steel materials that are resistant to corrosion. Furthermore, the pump has a stainless-steel strainer that prevents large particles from entering the pump housing. A Grundfos float switch prevents air from entering the system because of dry running.

Integrated protection: The pump offers thermal overload protection. Built-in thermal protection immediately stops the pump if it overheats. The pump automatically restarts when it has returned to normal temperature.

Floating suction strainer: The model with floating suction strainer always draws the water from just below the water surface where the water is clean and free from solid particles. The SBA features integrated dry-running protection. All pumps are available with float switches for low water stop.

SBA pumps are available in two main variants, with or without float switch. With integrated suction strainer (1 mm mesh), or with side inlet/flexible suction hose with floating suction strainer (1 mm mesh).

Applications
- Rainwater applications and private wells.





    Facebook Twitter LinkedIn Technorati

Benefits

  • Noiseless Operation
  • High Reliability
  • Integrated Protection
  • Floating Suction Strainer
Literature

Literature

 

SBA Brochure

SBA Brochure

Submersible Pressure Pumps


Service

Request Service

For service questions, warrantee information, energy audits or to schedule repair, please contact us.

Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.