PACOpaQ

Overview

Overview

Grundfos PACOpaQ systems are modular, fully customizable HVAC solutions designed for use in chilled and hot water distribution, condenser water, geothermal loop, district heating and cooling systems. The PACOpaQ uses a fully integrated CU 352 controller which automatically adjusts system performance to the most efficient operation needed to achieve desired flow and pressure – saving energy and eliminating unnecessary pump wear.

Ideal for HVAC pumping applications in schools, hospitals, commercial buildings and industrial plants, the system offers multiple configurations with up to four pumps in parallel. A complete range of pump designs including inline, end suction, horizontal split case and vertical turbines - many of which feature the innovative Grundfos MLE motor with integrated variable frequency drive - allow for maximum versatility.

Heat exchangers are included in the PACOpaQ as well as expansion tanks, hydraulic separators, and tangential air separators – also available separately. These components work together to provide lower initial cost, longer pump life, reduced maintenance, maximum efficiency and quieter operation for the end user.


Features & Benefits

• Complete and customizable system design reduces installation costs

• Advanced CU 352 controller optimizes performance and energy usage

• ISO 9001 manufacturing facility provides quality construction and value-added services

• Fully Integrated control system with start-up wizard makes operation simple


    Facebook Twitter LinkedIn Technorati

Benefits

  • Reduces installation costs
  • Customizable design
  • Optimizes performance and energy use
  • Fully integrated control system
  • Quality manufacturing
Literature

Literature

 

PACOpaQ Flyer

Product Flyer

Download the PACOpaQ Flyer


PACOpaQ Quick Selection Guide

Quick Selection Guide

Download the Quick Selection Guide for PACOpaQ


PACOpaQ Data Booklet

Data Booklet

Download the PACOpaQ Data Booklet


PACOpaQ Installation & Operation Manual

Installation & Operation Manual

Download the PACOpaQ Installation & Operation Manual


Service

Request Service

For service questions, warrantee information, energy audits or to schedule repair, please contact us.

Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.