Magnetic Filters

Overview

Overview

Grundfos is offering MagFilter range for residential hydronic systems and larger commercial applications from ¾” to 6” pipe sizes.

MagFilter features a unique, patented magnetic and non-magnetic filtration system that starts to work from the moment it is installed. Powerful magnetic capture zones extend the operational life of the hydronic heating system by removing virtually all of the suspended black iron oxide sludge buildup and offers a host of other unique benefits.

Today’s high- performance circulators and boilers bring new levels of efficiency and cost savings to homeowners, but they are uniquely vulnerable to a danger lurking in nearly every hydronic heating system – black iron oxide. An unavoidable result of oxidation inside untreated systems, black iron oxide forms on the surface of pipes and components where it deposits into the system water as microscopic particles which combine to form a black sludge. Even in small quantities, these particles can potentially cause expensive damage. As sludge accumulates, system efficiency is dramatically reduced and operating cost increase.

 

MagFilter benefits include:

  • Long-term boiler and component protection for peace of mind
  • Reduced maintenance costs
  • Extended system life
  • Compact profile
  • Powerful, permanent magnets that outperform all competitors
  • Rapid/easy inline installation       

    Facebook Twitter LinkedIn Technorati

Benefits

  • Long-term boiler and component protection
  • Reduced maintenance costs
  • Extended system life
  • Compact profile
  • Powerful, permanent magnets
  • Rapid/easy inline installation
Literature

Literature

 

MagFilter Flyer

MagFilter Flyer

Product Flyer


MagFlush Pro

MagFlush Pro Flyer

Product Flyer


Service

Request Service

For service questions, warrantee information, energy audits or to schedule repair, please contact us.

Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


As a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.