Grundfos LiqTec

Overview

Overview

For pumps, the most common reason for failure is dry running, which damages the mechanical seals and bearings. The Grundfos LiqTec™ is an electronic pump protection unit that prevents the pump from dry running and reduces the rate of failure.

The LiqTec™ can be used for protection against high liquid and motor temperature. The sensor prevents excessive liquid temperatures above 266 °F from damaging the pump. In addition, the LiqTec™ can also be connected to the motor’s thermistor or PTC. If motor temperature exceeds a certain level, the sensor will stop the pump immediately.

The LiqTec™ is designed to be used with CR, CM and MTR pumps in water applications.

Application

The LiqTec™ is recommended for critical applications or those with a higher risk of dry running due to supply inconsistency. Such applications include:

  • Boiler feed
  • Process industry
  • Health services


Features and Benefits

  • Reduces the risk of break down by 50 percent
  • Easy to install
  • Automatic Start
  • Fail safe design
  • 80- 130 V; 50/60Hz

 

> CONTACT A LOCAL DISTRIBUTOR





    Facebook Twitter LinkedIn Technorati

Benefits

  • Easy to install
  • Automatic Start
  • Fail safe design
Literature

Literature

 

CR LiqTec

Product Brochure

CR LiqTec
L-CR-SL-015

Download PDF

1560 KB

Installation & Operating Instructions - LiqTec, 80-130 V

Installation & Operating Instructions

LiqTec, 80-130 V


Installation & Operating Instructions - LiqTec, 200-240 V

Installation & Operating Instructions

LiqTec, 200-240 V


Service
Installation

Installation





    Facebook Twitter LinkedIn Technorati
Operation

Operation





    Facebook Twitter LinkedIn Technorati
Replacement

Replacement





    Facebook Twitter LinkedIn Technorati
Spare parts

Spareparts





    Facebook Twitter LinkedIn Technorati
Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.

Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.