Grundfos HEP and HEB - Heat Exchanger

Overview

Overview

Gasketed Plate Heat Exchanger (HEP)

Versatile and reliable gasketed plate heat exchangers feature wavelike corrugation for optimal fluid distribution, leading to the highest heat transfer rates at the lowest pressure drops. They also feature a glue-free gasket for simple replacement and a self-centering plate system for longer lifecycle.

 

Brazed Plate Heat Exchangers (HEB)

A compact and economic option, brazed heat exchangers are made of individually – connected, corrugated stainless steel plates for simple assemblies. Highly resistant to extreme pressures and temperatures, they are gasket-free and thus maintenance-free.

 

Applications

  • District Cooling
  • Cooling Tower
  • Free Cooling
  • Ice Storage
  • Pressure Interceptors
  • Pool Heating

 

Standard Features and Benefits

  • Grundfos offers the latest plate heat exchanger design in the HVAC market.
  • Plate heat exchangers and accessories are made in the USA, providing compliance with the Buy America Act and the Pennsylvania Act.
  • Gasketed plate heat exchangers feature clip-on gaskets, meaning no gluing is required.
  • Plate style reduces fouling and saves space without sacrificing performance.
  • Interlocking tabs and non-welded hangers ensure self-alignment and maximize gasket surface area to prevent atmospheric leaks and provide ease of maintenance.
  • Selected plates are available in 400 PSI design pressure, making it suitable high pressure applications.


Certifications

AHRI
ASME
Buy America Act
ARRA
Pennsylvania Steel Act
CRN

 

Grundfos MF Family
Multi-Function Plate and Frame Heat Exchangers

The Grundfos HEP-MF gasketed plate and frame heat exchanger family is our most versatile unit, featuring connection sizes from 1 to 14 inches. Our compact design is available in a wide variety of materials, plate configurations and sizes. A maximum flow rate of up to 9,600 gpm and a pressure rating of up to 300 psi makes this efficient heat exchange the best option for your heat transfer needs.

 

Grundfos MFT
Multi-Function High Theta

The Grundfos HEP-MFT gasketed plate and frame heat exchanger is the perfect fit for district cooling, thermal storage and pressure breakers. The system efficiency from this single-pass heat exchanger allows you to approach temperatures less than 2° F. The MFT’s flexible, single-pass design eliminates the need for additional piping and auxiliary equipment used in multi-pass designs, making it an economical choice for your system.

 

Grundfos MFD
Multi-Function Double Wall

The Grundfos HEP-MFD gasketed plate and frame heat exchanger family is the most reliable double wall unit on the market. The unique laser-welded design of our plates eliminates any possibility of two fluids intermixing as they travel through the unit. This heat exchanger is the best option when potable water is used in the process.

 

Grundfos MFA
Multi-Function AHRI

The Grundfos HEP-MFA gasketed plate and frame heat exchanger is perfectly suited for a broad range of HVAC applications. Certified under the AHRI Standard 400, these units offer solutions for a broad range of media applications, provide 300 psi design pressure and a temperature approaching less than 2° F. Independently certified performance provides peace of mind when specifying and purchasing heat exchangers.

 

Grundfos MFTA 
Multi-Function High Theta AHRI

The Grundfos HEP-MFTA gasketed plate and frame heat exchanger is perfectly suited for a broad range of HVAC applications. Certified under the AHRI Standard 400, these units offer solutions for a broad range of media applications, provide greater than 400 psi design pressure and a temperature approachi ng less than 2° F. Independently certified performance provides peace of mind when specifying and purchasing heat exchangers.

 


    Facebook Twitter LinkedIn Technorati
Literature

Literature

 

Heat Exchanger

Brochure

Heat Exchanger


Heat Exchangers

Technical Information

Heat Exchanger


Service

Request Service

For service questions, warrantee information, energy audits or to schedule repair, please contact us.

Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.