Grundfos Suction Diffusers SD

Overview

Overview

Suction Diffusers

The Grundfos suction diffuser provides and ensures a uniform flow pattern to the suction side of the pump ensuring a stable NPSH. The suction diffuser makes it possible to install the pump in a very narrow spacing as no long bends are necessary.

The suction diffuser incorporates a cylindrical strainer preventing impurities from entering the pump. Additional features include a disposable stainless steel start-up screen for capture and removal of foreign particulates in system piping and an adjustable support for mounting.


Applications

All Pump Applications
PACOpaQ™ HVAC packaged pumping systems
 

Standard Features and Benefits

  • Provides a uniform flow pattern to the suction of the pump for a stable NPSH.
  • Incorporates a strainer to prevent impurities from entering the pumps
  • Comes with a disposable, fine mesh disposable start-up screen
  • Adjustable support for proper mounting
  • Tested to 265 PSI for 125 PSIG rating
  • Tested to 426 PSI for 250 PSIG ratings

 


    Facebook Twitter LinkedIn Technorati
Literature

Literature

 

Series SD Suction Diffusers

Technical Literature

Series SD Suction Diffusers


Service

Request Service

For service questions, warrantee information, energy audits or to schedule repair, please contact us.

Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.