Grundfos Packaged Heat Transfer Systems

Overview

Overview

Grundfos Engineered Systems (GES) designs and manufactures packaged units to transfer energy such as water and steam to usable energy for commercial and industrial applications.  The GES engineering team designs each unit utilizing the most efficient and cost effective heat exchanger technology for each project need combined with pumps, valves, controls, VFDs and other customer specified equipment. ASME coded pressure vessels, accessories and piping are a standard for every GES packaged system. 

KEY FEATURES AND BENEFITS

  • Integration heat exchangers, pumps, controls, control valves and accessories on a common skid base
  • Utilization of proper heat transfer technology custom engineered for your needs.  Shell and tube, plate and frame or brazed plate heat exchangers as options
  • Complete electrical distribution for single-point input power connection.
  • Systems may be designed for up to 30 psi steam intake
  • Innovative design and intensive engineering effort translate into lower initial cost and lower maintenance costs
  • Systems designed for maximum efficiency, reliability, and quieter operation for the end user    
  • Fixed costs and guaranteed delivery for a major portion of your project
  • CU 352 control system for ease of use and integration with your facility
  • GES systems are built to be shipped to jobsite, installed quickly, and efficiently for immediate operation.  Factory built systems minimize jobsite disruption and various construction delays.
  • Pressure testing of all finished piping and components up to 300 psi as needed by project
  • Engineered to order design with 3D modelling
  • Continuity test of all 480V power wiring for proper phasing and grounding
  • Single source of manufacturing and ISO 9001 facility provides quality construction and value-added services

APPLICATIONS 

  • HVAC
  • Critical cooling
  • Industrial processing
  • District heating and cooling

    Facebook Twitter LinkedIn
Literature

Literature

 

Cases

Cases

Service
Installation

Installation


    Facebook Twitter LinkedIn
Operation

Operation


    Facebook Twitter LinkedIn
Replacement

Replacement


    Facebook Twitter LinkedIn
Spare parts

Spareparts


    Facebook Twitter LinkedIn
Contact
Sales company

Contact us

Select country to contact your local sales company


Service centre

Contact us

Select country to contact your local sales company


How to buy