Grundfos Hydro Multi-B

Overview

Overview

PRESSURE BOOSTING MADE SIMPLE


The Grundfos Hydro Multi-B is a compact, reliable, and energy efficient constant pressure booster system ideal for domestic water pressure such as apartments, large homes, and multi-story buildings. Grundfos designs, manufactures and assembles all major components of the system – pumps, motor, system components, and the controller – so customers can benefit from single source responsibility.


The Hydro Multi-B is a unique combination of variable speed multistage pumps and simple user interface.  The CME pump combined with an MLE motor provides the variable speed functionality with energy efficiency that exceeds NEMA premium efficiency levels.


In addition, the Hydro Multi- B meets NSF 61/UL372 Drinking Water Approval & UL Listed Packaged Pumping System.


Applications:

  • Domestic water pressure boosting
  • Multistory buildings, such as apartment buildings, small hospitals, and hotels
  • Large homes
  • Rural areas requiring pressure boosting
  • Anywhere redundant pumping is required

 

Benefits:

  • Simple to use via the user friendly controller
  • Energy efficient motor technology
  • Compact and easy to retrofit
  • Quiet operation
  • Single source responsibility
  • Protects the overall system from costly breakdowns
  • Connects into most BMS systems

 

Downloads (click the links below):



>> Learn more about the Hydro Multi-B at Boosterpaq.com



    Facebook Twitter LinkedIn Technorati
Literature

Literature

 

Sales Brochure Hydro Multi-B

Sales Brochure

Hydro Multi-B


Dynamic Pressure Boosting Solutions from Grundfos

Pressure Boosting

Dynamic Pressure Boosting Solutions from Grundfos


Service

Request Service

For service questions, warrantee information, energy audits or to schedule repair, please contact us.

Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.