Grundfos Combination Valves SD

Overview

Overview

Combination Valves

The Grundfos Combination Valve combines three valves in one: shut-off valve, balancing valve, and check valve. The combination valve makes it possible to reduce the overall system pressure drop since fewer individual components are needed when installing a pump.

The combination valve provides the feature of changing the flange orientation to allow 90° pipe connection. Additional feature includes a built-in bypass valve allowing for drainage of water upstream of the check valve.
 

Applications

All Pump Applications
PACOpaQ™ HVAC packaged pumping systems


Standard Features and Benefits

  • Combines three valves in one: shut-off valve, balancing valve, and check valve.
  • Provides the feature of changing the flange orientation to allow 90° pipe connection.
  • Makes it possible to reduce the overall system pressure drop since fewer individual components are needed when installing a pump
  • Easy to dismantle and service. Internal parts, such as the disc, can be easily removed and/or replaced
  • Contains a built-in bypass valve allowing for drainage of water upstream of the check valve.

 


    Facebook Twitter LinkedIn
Literature

Literature

 

Series CV Combination Valves

Technical Literature

Series CV Combination Valves


Service

Request Service

For service questions, warrantee information, energy audits or to schedule repair, please contact us.

Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.