Grundfos CMBE Booster

Overview

Overview

The CMBE Booster is designed for domestic and commercial water supply, pressure boosting, irrigation and dewatering applications.

The CMBE series is available in both 1x110-120V and 1x200-240V variants and uses energy efficient, permanent magnet motor technology, which provides unmatched reliability, quiet operation, and energy savings.

Thanks to the integrated speed controller, the CMBE keeps a constant pressure in the pipe system. A pressure sensor monitoring discharge pressure will signal to the speed controller to change the motor speed to adapt the performance to the new situation.

Features:

  • Constant pressure via integrated speed control
  • Compact design
  • Robust, stainless steel design
  • Easy installation
  • Low energy consumption
  • Dry-running protection
  • Noise level below 55 dBA and even lower at controlled speed

The CMBE Booster is a complete pump system preassembled with the following components:

  • CME pump with integrated frequency converter
  • 5-way fitting with non-return valve
  • Diaphragm tank
  • Pressure gauge
  • Pressure sensor

The simple control panel features the GRUNDFOS Eye that indicates system status, warnings and alarms. Adjusting to the desired setpoint is easy using the one-touch control buttons. The light fields on the control panel will indicate the setpoint setting.

Additionally, you can use the Grundfos GO App to communicate with the CBME. Grundfos GO is gives you intuitive handheld pump control, and full access to all the Grundfos Online tools on the go.

Download the free Grundfos GO App available on the App Store and Google play.





    Facebook Twitter LinkedIn Technorati
Literature

Literature

 

CMBE Booster Brochure

CMBE Booster Brochure

Sales Brochure with overview of CMBE features and benefits.

Download PDF

256 KB - 2 Pages


CMBE Installation & Operation Instructions

CMBE Operation Instructions

Detailed information on CMBE installation and operation.

Download PDF

1.8 MB - 12 Pages


CMBE Data Booklet

CMBE Data Booklet

Technical information and product specs.

Download PDF

2.55 MB - 28 Pages


CMBE Quick Guide

CMBE Quick Guide

Visual step-by-step instructions for CMBE installation.

Download PDF

2.92 MB - 16 Pages


Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.