Peerless Fire Pumps: AEF, ABF, ADF,TUF, TUTF,PVF & Vertical Fire Pumps

Overview

Overview

The Peerless Pump Fire Pump Units, Systems, and Housed Packaged Systems

Thousands of Peerless Pump installations (UL, ULC or FM approved) deliver superior fire protection to facilities worldwide. For over eighty years Peerless Pump has been offering complete service, from engineering assistance to in-house fabrication to field start-up. Products are designed from a broad selection of pumps, drives, controls, baseplates and accessories. Pump choices include horizontal, in-line and end suction centrifugal fire pumps as well as vertical turbines.

Applications

Applications vary from small, basic electric motor units to diesel engine driven, housed, packaged systems. Standard units are designed to handle fresh water, but special materialsare available for sea water applications.

The Peerless Pump Fire Pumps give superior performance in:

  • Fire Protection

Features

  • State of the art engineered systems arrive ready to install.
  • Pump, driver and controller are mounted on a common base.
  • All engineered systems have complete, interconnected wiring.
  • Preconstruction eliminates costly, complex installation problems.
  • In-house fabrication gives Peerless Pump the ability to customize a system and assume complete unit responsibility, which means the customer has only one supplier to contact if there are questions.
  • All pump houses meet the requirements of UL, ULC, FM, NFPA13, NFPA20, and MBMA.
  • Peerless Pump extensive distribution system provides worldwide technical and commercial support with qualified personnel in most major U.S. and international cities.

 

> CONTACT A LOCAL DISTRIBUTOR





    Facebook Twitter LinkedIn Technorati

Benefits

  • Ready to install
  • Pump, driver and controller are mounted on a common base.
  • All engineered systems have complete, interconnected wiring.
Literature

Literature

 

Fire Pump Brochure

Brochure

Peerless Product Brand Fire Pumps


PES - Peerless Engineered Systems

Brochure

PES - Peerless Engineered Systems


PVF Package System

Brochure

PVF Package System Time is money and Peerless Pump can save you both...


Grundfos HSEF Installation & Operating Instructions

Grundfos HSEF Installation & Operating ...

Horizontal Split Case


Peerless AEF Installation & Operating Instructions

Peerless AEF Installation & Operating ...

Horizontal Split Case


Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.

Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.