Most popular products
Buildings
Water supply
Wastewater
Buildings
Groundwater
Water supply
Wastewater
Agriculture
Industrial solutions
Service & support
Tools
The Peerless Pump F Series Pumps
They are general purpose, frame mounted, end suction pumps flexibly coupled to drivers and equipped with coupling guards. Each entire unit can be mounted on a steel base. An optional drip pan is available.
Applications
Peerless F Series pumps are designed for applications in medium duty service, providing maximum pump value in heating and air conditioning, booster and general circulating service.
Quality Engineering
Peerless Pump designs tough, versatile products to meet your pumping needs. The F Series delivers variety, durability, standardized options and configurations unequalled in the industry. Please contact your local authorized Peerless Pump sales office to find out more about the F Series, options and prices.
The Peerless Pump C Series Pumps
These are close coupled with standard C-face JM or JP solid shaft ball bearing motors specifi cally designed for pump applications in accordance with standards developed by the Hydraulic Institute (HI) and the National Electrical Manufacturers Association (NEMA).
Applications
Peerless Pump Series C close coupled single suction pumps are designed for applications in medium duty service and provide maximum pump value in heating, air conditioning, booster and general circulating service.
Features
Series C Pumps are available in cast iron bronze fi tted and all iron construction. Packed boxes or mechanical seals are available.
Pump casing is fitted with a bronze/steel replaceable wear ring. The pipe connection fl anges are equivalent 125# ANSI flanges rated for 175# Maximum Working Pressure (MWP).
Motor bearings are grease lubricated and are sized for a minimum of 20,000 hours L10 basic rating life or 100,000 hours median bearing life. Shaft is designed to limit the shaft deflection to no more than .002” at the seal faces.
Series PE General Purpose End Suction Pumps Type PE - Integral HP
Download PDF
Series PE General Purpose End Suction Pumps Type PE - Fractional HP
Download PDF Select an office location below.
Select an office location below.