Grundfos EB - End Gun Booster Pump

Overview

Overview

The Grundfos EB End Gun Booster Pump is designed for Center Pivot applications and is available in both 2 HP and 5 HP units using the same pump volute, which has a 2-1/2” suction and a 2” discharge. The EB is designed to be mounted in a vertical configuration.

The End Gun Booster Pump features a TEFC Wash Down Duty motor that minimizes motor failure due to water damage.

The pump’s heavy-duty construction results in longer life, economical operation and higher efficiency, which lowers operating costs and diminishes maintenance needs. The pump’s higher efficiency equals or improves on the current industry standard for hydraulic performance, while also decreasing failures due to overloading. The pump has a bronze case efficiency ring standard to enable the user to maintain a high efficiency over time and also reduce failures to start. It is cast iron, bronze fitted and features a standard mechanical seal and back pull out design.

Both the pump and motor are provided by Grundfos, offering users the benefits of sole source responsibility for the complete unit. The EB is offered complete with Grundfos’ standard two year warranty.

The Grundfos EB – with its robust construction, replaceable parts and higher efficiency – is a product of our commitment to the American agricultural market. Grundfos offers the industry’s broadest line of irrigation pumping systems, which are tested for reliability and designed to work seamlessly with modern farming operations. We are driven by a motivation to design the market’s most intelligent solutions because, above all, our goal is to help growers get more crop out of every drop.

 





    Facebook Twitter LinkedIn Technorati
Literature

Literature

 

EB-End Gun And Booster

EB End Gun Booster

EB End Gun Booster - Product Brochure

Download PDF

1.6 MB - 3 pages


Service

Request Service

For service questions, warrantee information, energy audits or to schedule repair, please contact us.

Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.