Grundfos Control Boxes

Overview

Overview

Grundfos offers a complete range of control boxes for the starting and running if the MS single phase motors. These are heavy duty epoxy coat steel equipped with internal protective shields and a quick disconnect for safe handling and repair.

Product Range
Standard: .5HP to 5HP
Deluxe: 1.5HP to 5HP
CSCR: 1HP

Enclosure
NEMA Type 3R
Gray Epoxy coated
18 Gauge Steel Construction

Benefits
Pull Handle Disconnect
Safety Shields
UL Recognized Mallory Start Capacitor
UL Recognized General Electric Voltage Relay
Progressive knockouts


> CONTACT A LOCAL DISTRIBUTOR





    Facebook Twitter LinkedIn Technorati
Literature

Literature

 

Control Box SA-SPM5 - Installation & Operating Instructions

Control Box SA-SPM5 - Installation & ...

1/3 HP to 1 HP Grundfos Control Box for 4-Inch Single Phase Submersible Motors


Control Box SA-SPM5 (60Hz) - Sales Brochure

Control Box SA-SPM5 (60Hz) - Sales ...

1/3 HP to 1 HP Grundfos Control Box for 4-Inch Single Phase Submersible Motors


Cases

Cases

Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.