Chicago Wet-Pit Solids Handling Pumps

Overview

Overview

CHICAGO PUMP
Series 2151 Vertical Suspended Wet-Pit Solids Handling Pumps

 

CHICAGO PUMP® Series 2151 "VCS" Vertical Suspended Wet-Pit Solids Handling Pump are designed to fulfill the exacting demands required in the positive transfer of liquid wastes, including solids, from municipal, industrial, institutional and commercial buildings.

  • Capacities to 6,000 USGPM (379 l/s)
  • Heads to 105 feet (32m)
  • Discharge Sizes 3" ~ 10" (76mm ~ 254mm)
  • Solids (sphere size) to 5" (127mm)

 

Chicago Pump, Series 2110/2111 Dry-Pit Solids Handling Pumps specifications:

  • Capacities to 10,000 USGPM (631 l/s)
  • Heads to 240 feet (73m)
  • Discharge Sizes 4" ~ 12" (102mm ~ 305mm)
  • Solids (sphere size) to 6" (152mm)

 

Use our pump selection tool to find what you are looking for.

> Online Version (Internet required to view each time)

> Download Version (Save on your local computer)

 


NOTES:

1) Online pump selection & sizing in real time, including performance curves and associated pump catalog documents (i.e. specifications, drawings, product information, etc.). To assure that you are accessing the latest pump curves and catalog documents, we strongly recommend that you use the online pump selection system.
 

2) Download the PumpfinderPlus program for installation on your PC. Permits pumps selection and sizing without internet connection. Internet connection is required to acccess related catalog documents (i.e. specifications, drawings, product information, etc.).

Recommended System Requirements:
• Standard PC with a 486 or higher processor
• Microsoft Windows operating system (Windows 98 or later)
• VGA or higher resolution, single video display
• Mouse or other compatible pointing device
• Adobe Reader software for viewing/printing the supplemental catalog documents.
 

3) When available, links to updates for PumpfinderPlus
 

4) For software Technical Support, please contact:

Engineered Software, Inc.
PH: 360-412-0702
FX: 360-412-0672
http://www.eng-software.com

 

> CONTACT A LOCAL DISTRIBUTOR

 





    Facebook Twitter LinkedIn Technorati
Literature

Literature

 

Brochure

Brochure

Solids Handling Pumps


IOM - Installation, Operation and Maintenance Manual

IOM - Installation, Operation and ...

Type VCS Enclosed Shaft Sump and Sewage Pumps


IOM - Installation, Operation and Maintenance Manual

IOM - Installation, Operation and ...

Large Vertical Enclosed-Shaft Pumps


Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.