Grundfos Introduces New Water Utility, Dosing Products at WEFTEC 2013



Grundfos’ booth #625 to showcase packaged lift station, KPL axial-flow pumps and dosing tank station

CHICAGO —Grundfos will exhibit a number of new water utility and dosing products, including its packaged lift station, KPL axial-flow pumps and configurable dosing tank station, at the Water Environment Federation’s annual technical exhibition and conference (WEFTEC) in Chicago from Oct. 7 to 9.

“Grundfos is committed to delivering innovative products that ensure the efficient management of water for the utility and industrial markets.” said Duncan Cooper, president and CEO of Grundfos North America. “The products we’re introducing into the market at WEFTEC are a natural extension of our current portfolio and offer the most efficient and technologically advanced products on the market.”

Packaged Lift Station

Grundfos’ Packaged Lift Station is ideal for applications ranging from drainage and effluent pumping to heavy-duty sewage pumping. Although other packaged lift stations require a concrete base to prevent floating, Grundfos’ innovative polyethylene design withstands uplift caused by high groundwater levels. A patented grinder system ensures extremely high efficiency and reliable operation, and all built-in components come in corrosion-resistant materials.

In addition, auto couplings are pre-installed, making it easy to mount up to two wastewater pumps. The station is built for Grundfos SEG grinder pumps and SL solids-handling wastewater pumps. These pumps are ideal for use in sparsely populated areas where gravity sewage systems are not available. The station also features Grundfos level switches and a level controller, which work together to provide pump control and protection.

KPL Submersible Axial-Flow Propeller Pumps

With best-in-class hydraulic efficiency of up to 85 percent, Grundfos’ durable range of KPL submersible axial-flow propeller pumps are designed for flood control and other heavy-duty pumping applications. The pump’s compact, high-efficiency design makes it possible to reduce the physical size of the pumping station by up to 20 percent, thereby saving significant construction costs. The range also features a self-cleaning hydraulic design that provides superior non-clogging performance.

The line’s Turbulence Optimizer™, an expandable rubber ring mounted on the perimeter of the pump volute, increases efficiency by up to two percentage points by adapting to the pipe as water flow and pressure increases. Because of this feature, column misalignment and production tolerances no longer affect pump efficiency.

Designed for high flow of up to 150,000 gallons per minute at a low head of 30 feet, Grundfos KPL pumps are ideal for a wide range of applications, including flood and stormwater control, large-volume drainage and irrigation, raw water intake, liquid transfer in large-scale municipal sewage treatment plants, water circulation, water level control in coastal and low-lying areas, and the filling and emptying of dry docks, harbor installations and reservoirs.

Configurable Dosing Tank Stations

Equipped with a polyethylene tank and chemically resistant accessories, Grundfos’ configurable dosing tank station (DTS) is designed for storing and precisely dosing a wide variety of liquid chemicals such as biocides, inhibitors, alkalis, acids, coagulants, hypochlorites, disinfectants and neutralizing agents. Made with high-quality materials, the easy-to-install DTS features a wide range of chemical compatibility and fits a number of application fields and dosing tasks.

“We optimize pumping solutions to provide maximum reliability and resource efficiency for our customers,” Cooper said. “Our solutions are made with tried and tested technology and our expertise is part of any deliver.”

Both the packaged lift station and KPL axial-flow propeller pump will be featured in Grundfos booth, #625. A number of other products will also be showcased: SMART Digital DDA pumps, chemical-feed packaged systems, CU362 / GRM controls and Grundfos Remote Management, HydroMPC Boosterpaq, Demand Driven Distribution and Grundfos Connect.

Subscribe to newsletter
Grab the opportunity to stay up-to-date on Grundfos news and events. Sign-up and we will send you our newsletter.

How would you rate your experience with our website?

Additional comments